Mounting socket SAB4-G...

Insulated, rigid, Ø 4 mm, accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve. Machined brass. The socket is surface-mounted in pre-drilled panels of plastic, metal, etc.
Connection: Threaded bolt M4

Order No.

Type

Rated voltage/current

23.3050-*

SAB4-G

1000 V, CAT II / 32 A

Au

49.7042-*

SAB4-G/N-X

1000 V, CAT II / 32 A

Ni

Click on the Order No. to open the dedicated data sheet.