Uninsulated, Ø 4 mm plug, made of brass, with spring-loaded MULTILAM. Ø 2 mm rigid socket, accepting spring-loaded Ø 2 mm plugs (pluggable on both sides).
Order No. |
Type |
Rated voltage/current |
|
---|---|---|---|
R4/2 |
30 VAC / 25 A 60 VDC / 25 A |
Au |