Solid, especially suitable for connecting to narrow-type relays. Ø 4 mm rigid socket in insulator, accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve.
Connecting pin: 2.8 mm x 2 mm.
Order No. |
Type |
Rated voltage/current |
|
---|---|---|---|
B4-I/S2,8x2 |
1000 V, CAT II / 20 A |
Ni |