Adapter lead AK205/410

Highly flexible. One end with Ø 2 mm stackable MULTILAM plug, the other end with Ø 4 mm stackable MULTILAM plug.

Order No.

Type

Rated voltage/current

Lead

28.0011-*

AK205/410

30 VAC / 10 A

60 VDC / 10 A

PVC 0.5 mm²

Au