Highly flexible. One end with Ø 2 mm stackable MULTILAM plug, the other end with Ø 4 mm rigid socket with rigid insulating sleeve.
Order No. |
Type |
Rated voltage/current |
Lead |
|
---|---|---|---|---|
AK205/405-BK |
30 VAC / 10 A 60 VDC / 10 A |
PVC 0.5 mm² |
Au |