Test probe set, consisting of safety highfrequency test probe Isoprobe II - 10:1 - 2,5 and accessories. The test probe with long connecting lead is specially suited for bridging long distances between the test instrument and the object under test.
Order No. |
Type |
Rated voltage |
---|---|---|
68.9496-22 |
SET Isoprobe II – 10:1 – 2,5 |
Max. 1000 V, CAT II (600 V, CAT III) |