High-frequency measurement

Touch-protected BNC Programme

BNC Safety Test Leads

XLSS-58 / XLSK-58

Stäubli AG - XLSS-58-tim-2x-51908-jpg-orig.jpg

Touch-protected coaxial test leads. Versions with BNC male connectors on both ends or with male and female connector.

More info

XLSS-174

Stäubli AG - XLSS-174-tim-2x-51914-jpg-orig.jpg

Touch-protected PVC-insulated coaxial test leads. Version with BNC male connector on both ends.

More info

XLSS/SIL

Stäubli AG - XLSS-SIL-tim-2x-51923-jpg-orig.jpg

Touch-protected silicone insulated coaxial test leads with BNC male connectors on both ends.

More info
Touch-protected BNC Connectors and BNC Panel-mount Sockets

XBS-58 / XBK-58

Stäubli AG - XBS-58-tim-2x-51926-jpg-orig.jpg

Touch-protected BNC male and female connectors for production of touch-protected BNC leads (RG58).

More info

XBB-C58

Stäubli AG - XBB-C58-tim-2x-51935-jpg-orig.jpg

Touch-protected BNC panel-mount sockets for accepting BNC male connectors.

More info

XBB-L / XBB-LL

Stäubli AG - XBB-L-tim-2x-51938-jpg-orig.jpg

Touch-protected BNC panel-mount sockets for accepting BNC male connectors.

More info

XBB-P / XBB-PL

Stäubli AG - XBB-P-tim-2x-51941-jpg-orig.jpg

Touch-protected BNC panel-mount sockets for accepting BNC male connectors.

More info

XBWB-P

Stäubli AG - XBWB-P-tim-2x-51944-jpg-orig.jpg

Touch-protected BNC angled socket for mounting on printed-circuit boards, touchprotected according to
IEC / EN 61010-1.

More info
BNC / Ø 4 mm Adapters and Adapter Leads

XM-BB/4

Stäubli AG - adapter-X-4-tim-2x-51617-jpg-orig.jpg

Two-pole touch-protected adapters with Ø  4  mm connectors linked to the BNC system.

More info

XM-B

Stäubli AG - XM-B-tim-2x-51947-jpg-orig.jpg

One-pole adapter with touch-protected BNC male connector linked to a Ø 4  mm rigid socket.

More info

XLAM-414/SC

Stäubli AG - adapter-lead-XLAM-414-SC-tim-2x-51623-jpg-orig.jpg

Highly flexible, fully shielded adapter leads. One end with coaxial cable with touch-protected BNC male connector.

More info

XLAM-446/SC

Stäubli AG - adapter-lead-XLAM-446-SC-tim-2x-51620-jpg-orig.jpg

Highly flexible, fully shielded adapter leads. One end with coaxial cable with touchprotected BNC male connector.

More info
BNC / Ø 2 mm Adapters and Adapter Leads

XLAM-205L

Stäubli AG - XLAM-205L-tim-2x-51950-jpg-orig.jpg

Highly flexible adapter lead. One end with coaxial cable with touch-protected BNC male connector.

More info
BNC Lead Couplers

XF-F

Stäubli AG - XF-F-tim-2x-51953-jpg-orig.jpg

Lead coupler. The inner conductors and the shields are interconnected.

More info
BNC Signal Distributors

XM-FF

Stäubli AG - XM-FF-tim-2x-51956-jpg-orig.jpg

Signal distributor with three BNC safety connectors. All inner conductors and all shields are interconnected.

More info
Touch-protected Adapters and Converters

BNC Box XBKS

Stäubli AG - BNC-Box-XBKS-tim-2x-51959-jpg-orig.jpg

Touch-protected empty BNC box for individual applications. The components in the box are connected by soldering.

More info