quick couplings temperature control

Modular temperature control manifold NDI

Applications

  • Distribution of temperature control circuits for mold thermal management on injection presses
our Sales Team

This totally modular manifold NDI brings added value to the distribution of cooling and heating fluids. Thanks to the custom configurations, it is easy to adapt the Stäubli manifold to all environments and needs. You choose the number of modules (2 to 16) and fit them with a choice of connections: threaded plugs, elbows, and full flow or flush face quick release couplings. Highly efficient NDI solutions guarantee sealing at all levels while ergonomic swiveling modules and colored rings to identify circuits make the NDI manifold very easy to use.

Technical specifications

  • Maximum allowable pressure*: 10 bar (145 PSI)


Fluids

  • Coolant and heating fluids


Construction

  • Brass


Other features

  • Axial or radial inlet / outlet
  • Vertical or horizontal installation
  • 2D and 3D files of the manifold with fittings are available to help integrate the product into your installations


*depending on the model and operating conditions