FAST MOVING TECHNOLOGY

NEXT GENERATION MAGNETIC CLAMPING SYSTEM

QMC 123, the ultimate combination of performance, safety and robustness

The QMC123 magnetic clamping system,  is the latest solution from Stäubli for the plastics market. The quick mould change operation offers total security, high efficiency, and optimised profitability, with  magnetisation in less than 1 second.

  • Efficient and easy to use: fully adaptable to all injection presses and mould sizes
  • Safest magnetic clamping on the market: compliant with the most demanding safety and security guidelines as standard
  • Two HMI options: Ergonomic & intuitive hand pendant or fully integrated into machine HMI
  • Comprehensive and quality service: We will support you at every step
  • 2-year guarantee

Contact us now !

Policies

Sorry, we encountered a technical issue. Please try again.

check-confirm

Thanks for filling out our form! We have received your message and will get back to you in the upcoming days.

In the meantime, you can visit our website and discover our new products, latest customer success stories and much more.

If you tick one or more of the boxes below, your injection moulding is suitable for a QMC 123

Technical compatibility

 

☑ Presses from 50t to +4000t

☑ Temperature up to 120°C

☑ Mould specifications:

  * Low mild steel

  * Any size and form

  * Flat surface, at least

    0,5 inch 

 

Operations

 

☑ Starting from 1 mould change

per week

☑ Current time to change a mould:

more than 30 minutes

Working environment

 

☑ Frequent personnel

turnover

☑ Difficulties to employ

skilled operators

☑ Safety issues during

mould change

☑ Complicated operations

 

Brochure

Magnetic clamping QMC 123

Get all the benefits and technical information in the brochure