CombiTac connectors are the expert choice for applications that require all-in-one space saving modular connectors. These connectors must reach high voltage and current levels, and include high mating cycle contacts guaranteeing long-life performance under the most demanding mechanical and environmental conditions.
Tailored to your exact requirements.
Combine all your connection needs including high power, leakage free fluid, signal, data, and many more contact types in a single modular connector system. Experience the highest possible performance and guarantee long lasting operation with the 100% customizable CombiTac uniq.
Infinite configuration possibilities
Over 100,000 mating cycles for a long-life performance and limitless applications. Configurable to your exact needs, with the broadest range of contact types: that’s CombiTac uniq the unbeaten modular connector system!
Product solution: Industrial Connectors - CombiTac
Application: Connection for power and data transmission for battery modules
Properties: