L...-4N-...
L...-4A-...
Stackable, Ø 4 mm, with spring-loaded MULTILAM, for self-assembly of test leads.
Various types of connection:
Order No. | Type | Rated voltage/current | LEAD (A) | ||
---|---|---|---|---|---|
LQ-4N-30 | AC 30 V/19 A DC 60 V/19 A | PVC Ø 2.7 mm SIL Ø 3.0 mm | 1.0 mm² | Ni | |
LQ-4A-30 | AC 30 V/19 A DC 60 V/19 A | PVC Ø 2.7 mm SIL Ø 3.0 mm | 1.0 mm² | Au | |
64.1040-* | LM-4N-30 | AC 30 V/19 A DC 60 V/19 A | PVC Ø 2.7 mm SIL Ø 3.0 mm | 1.0 mm² | Ni |
64.1041-* | LM-4A-30 | AC 30 V/19 A DC 60 V/19 A | PVC Ø 2.7 mm SIL Ø 3.0 mm | 1.0 mm² | Au |
64.1042-* | LQ-4N-39 | AC 30 V/32 A DC 60 V/32 A | PVC Ø 3.6 mm SIL Ø 3.9 mm | 2.5 mm² | Ni |
64.1043-* | LQ-4A-39 | AC 30 V/32 A DC 60 V/32 A | PVC Ø 3.6 mm SIL Ø 3.9 mm | 2.5 mm² | Au |
64.1044-* | LM-4N-39 | AC 30 V/32 A DC 60 V/32 A | PVC Ø 3.6 mm SIL Ø 3.9 mm | 2.5 mm² | Ni |
64.1045-* | LM-4A-39 | AC 30 V/32 A DC 60 V/32 A | PVC Ø 3.6 mm SIL Ø 3.9 mm | 2.5 mm² | Au |