XM-B
Stäubli AG - XM-B-tim-2x-51947-jpg-orig.jpg

One-pole adapter with touch-protected BNC male connector linked to a Ø 4  mm rigid socket, accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve. The contact pin of the BNC plug connector is in gold-plated brass.

Order No.

Type

Rated voltage / current

67.9799-*

XM-B

600 V, CAT II

(300 V, CAT III) / 1 A

Au Ni