Weaving preparation

TPF tying frame

The TPF is universal tying frame that can be used with all TIEPRO, TOPMATIC and MAGMA warp tying machines by Stäubli.

Thanks to the wide range of configuration possibilities, including selectable clamping modes and coupling frames for wider weaving machines, the frame can be optimally adapted to suit any specific needs. Tying widths from 100 to 560 cm can be handled.

Two alternative clamping principles

TPF3 clamping principle A
Clamping principle A – without deflection

This clamping principle handles yarns gently and is best for sensitive warp material. It makes for easy stretching without exertion while ensuring perfect yarn sequencing. 

TPF3 clamping principle B
Clamping principle B – with deflection

This robust clamping principle with deflection is suitable for all standard yarns. Clamping is achieved with 90° rotation of the torsion bar.