Jacquard weaving

Jacquard machines LX, LXL and LXXL for large-pattern fabrics with heavy load

Stäubli electronic Jacquard machines LX, LXL are ideal for weaving flat fabrics, terry cloth and technical fabrics on all types of air-jet, rapier and water jet looms. They produce excellent results in nearly all applications, whether with terry cloth, upholstery, tapestry, silk fabric, dress materials or seat covers, as well as technical items and airbags.

The latest generation Jacquard machine LXXL is specially developed for weaving large-pattern flat fabrics such as upholstery, tapestry, silk fabrics and fabrics for apparel on rapier weaving machine.

Advantages:

  • The Jacquard machines LX, LXL and LXXL are very robust, wear-resistant, and designed for many years of daily use with a minimum of maintenance
  • Comprehensive and coordinated product range
  • Quick and easy to install
  • Suitable for very heavy load weaving
  • Precise kinematics with no vibration
  • Low friction engineering reduces energy consumption
  • Safe, straightforward access to make machine adjustments
  • Lubricated-for-life bearings throughout
  • Optimum sealing and ventilation to prevent dust penetration and for maximum lifespan
  • New generation electronic control system NOEMI for hook selection (LXXL)

Main features

LX / LXL / LXXL

Field of application

LX / LXL: All types of weaving machines

LXXL: Rapier weaving machine

Fabric suitability

LX / LXL: All flat fabrics, terry cloth and technical fabrics

LXXL: All flat fabrics

Available formats

LX: 3,072 / 4,096 / 5,120 / 6,144 hooks

LXL: 6,144 / 8,192 / 10,240 / 12,288 / 14,336  hooks*

LXXL: 12,800 / 15,360 / 17,920 / 20,480 / 23,040 / 25,600 hooks**

Drive system and shedding

  • Double-lift open-shed Jacquard machine
  • Coaxial shaft system, controlled by complementary cams
  • Precise adjustment of shed geometry

Hook selection

  • Stäubli MX module with QUICK LINK connection
  • New generation electronic control system NOEMI for hook selection (LXXL)

Electronic control

Independent Stäubli JC7 control unit, synchronized with the weaving machine

* Formats up to 28,672 can be achieved by combining 2 machines
** Formats up to 51,200 can be achieved by combining 2 machines