A broad product range of standard socket and plug diameters allows the selection of the best suitable connector size for the specific application. For the connection of sockets and plugs itself and their conductor connection, various terminations are available offering a high application flexibility. Special connections with other dimensions or materials as well as special plating for higher temperatures and plugging frequencies are available on request. The MULTILAM Technology is resistant against vibration, shock and impact and ensures constantly low contact resistance and long service life.
Benefits
Key features
Design
Socket and plugs |
product range |
---|---|
Diameter range |
2 – 100 mm |
Rated current |
up to 6,300 A |
Short circuit current (1s) |
up to 120 kA |
Peak current withstands |
up to 550 kA |
Mating cycles |
up to 5,000 |
Maximum working temperature (with specific plating) |
150°C |