Test clip XKK-200

Made of brass, with all-round insulation. Toothed gripping jaws with fine-wire clamping surface. Ø 2 mm rigid socket in insulator accepting spring-loaded Ø 2 mm plugs with rigid insulating sleeve.

Order No.

Type

Rated voltage/current

65.9188-*

XKK-200

600 V, CAT III / 10 A

Ni