Test clip MicroGrip-XB
Stäubli AG - test-clip-MicroGrip-XB-tim-2x-50596-jpg-orig.jpg

With hardened spring wire grabber with gold-plated contact area. Ø 2 mm rigid socket in handle accepting spring-loaded Ø 2 mm plugs with rigid insulating sleeve.

Order No.

Type

Rated voltage/current

65.9187-*

MicroGrip-XB

300 V, CAT II / 1 A

Au