Universal socket XUB-G

Insulated, rigid, Ø  4  mm, accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve. Machined brass. The socket is surface-mounted, assembled flush, or pressed into pre-drilled panels of plastic, metal, etc.
Connection: Threaded bolt M4.
Optional: Protective cap SD-XUB to cover up unplugged, unused sockets (Protection degree IP67).

Order No.

Type

Rated voltage/current

66.9684-*

XUB-G

600 V¹⁾, CAT II / 20 A

1000 V²⁾, CAT II / 20 A

Ni

1) Surface-mounted
2) Assembled flush or pressed in

 

Click on the Order No. to open the dedicated data sheet.