Press-in socket SEB4-F/A

Insulated, rigid, Ø 4 mm, accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve. Brass sheet. The socket is pressed into pre-drilled panels of plastic, metal, etc.
Connection: Flat connecting tab 4.8 mm × 0.8 mm, can be bent to 90°, once only.

Order No.

Type

Rated voltage/current

23.3160-*

SEB4-F/A

1000 V, CAT III / 24 A

Ni

Click on the Order No. to open the dedicated data sheet.