Press-in socket EB4-B
Stäubli AG - socket-EB4-B-tim-2x-49675-jpg-orig.jpg

Insulated, Ø 4 mm, rigid. Brass sheet, punched and rolled. The socket is pressed into predrilled panels of plastic, metal etc.
Flat connecting tab 4.8 mm x 0.8 mm, can be bent to 90°, once only.

Order No.

Type

Rated voltage/current

23.1015-*

EB4-B

30 VAC / 25 A

60 VDC / 25 A

Ni

Click on the Order No. to open the dedicated data sheet.