Plug XL-410

In-line, Ø 4 mm, with spring-loaded MULTILAM, for self-assembly of test leads. With rigid insulating sleeve.
Screw connection.

Order No.

Type

Rated voltage/current

Cable (A)

66.9196-*

XL-410

1000 V, CAT II / 32 A

600 V, CAT III / 32 A

max. Ø 3.9 mm   max. 2.5 mm²

Ni

Click on the Order No. to open the dedicated data sheet.