Plug SLS425-A/X
Stäubli AG - plug-SLS425-AX-tim-2x-49236-jpg-orig.jpg

Stackable, Ø 4 mm, with spring-loaded MULTILAM for self-assembly of test leads.
Solder connection.

This item will be discontinued by the end of the year.
You can find a suitable replacement part here: SLS425-A/N

Order No.

Type

Rated voltage/current

Cable (A)

22.2634-*

SLS425-A/X

30 VAC / 32 A

60 VDC / 32 A

PVC TPE  Ø 3.6 mm   2.5 mm²

SIL  Ø 3.9 mm            2.5 mm²

NI

Click on the Order No. to open the dedicated data sheet.