Stackable, Ø 2 mm, with spring-loaded MULTILAM, for self-assembly of test leads.
With rigid insulating sleeve.
Solder connection.
Order No. |
Type |
Rated voltage/current |
Cable (A) |
|
---|---|---|---|---|
SL205-K |
600 V, CAT II / 10 A |
PVC Ø 2.3 mm 0.5 mm² SIL Ø 2.7 mm 0.5 mm² |
Au |
Click on the Order No. to open the dedicated data sheet.