Plug KLS4
Stäubli AG - plug-KLS4-tim-2x-49325-jpg-orig.jpg

Ø 4 mm, with spring-loaded MULTILAM for clamp-connecting stranded wires.
Clamp connection.

Order No.

Type

Rated voltage/current

Cable (A)

22.3006-*

KLS4

30 VAC / 10 A

60 VDC / 10A

max. Ø 4.8 mm   max. 2.5 mm²

Ni

Click on the Order No. to open the dedicated data sheet.