Insulated, Ø 4 mm. Hollow plug, made from a single piece of hard-drawn copper alloy. Type KS4-14 with Ø 4 mm rigid socket in insulator for tap connection at rear.
Order No. |
Type |
Rated voltage/current |
Plug spacing |
|
---|---|---|---|---|
KS4-14 |
30 VAC / 25 A 60 VDC / 25 A |
14 mm |
Au |
|
KS4-19 |
30 VAC / 25 A 60 VDC / 25 A |
19 mm |
Au |