Connecting plug KS4-1...

Insulated, Ø 4 mm, made of brass. Equipped with spring-loaded MULTILAM to ensure vibration-proof contacts – ideal use is in the automotive field for test drives and servicing. Ø 4 mm rigid socket in insulator accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve.

Order No.

Type

Rated voltage/current

Plug spacing

64.9302-21

KS4-11L/1A/N

30 VAC / 32 A

60 VDC / 32 A

11 mm

Ni

64.9301-21

KS4-11L/1A/A

30 VAC / 32 A

60 VDC / 32 A

11 mm

Au

20.1010-21

KS4-14LA/N

30 VAC / 32 A

60 VDC / 32 A

14 mm

Ni

20.1020-21

1 KS4-14LA/A

30 VAC / 32 A

60 VDC / 32 A

14 mm

Au