Insulated, Ø 2 mm, with rigid Ø 2 mm socket in handling part.
Order No. |
Type |
Rated voltage/current |
Plug spacing |
Suitable for |
|
---|---|---|---|---|---|
KS2-6L/A |
30 VAC / 10 A 60 VDC / 10 A |
6 mm |
BL2-6/20/A |
Au |
|
KS2-6L/N |
30 VAC / 10 A 60 VDC / 10 A |
6 mm |
BL2-6/20/A |
Ni |
|
KS2-12L/A |
30 VAC / 10 A 60 VDC / 10 A |
12 mm |
BL2-12/20/A |
Au |
|
KS2-12L/N |
30 VAC / 10 A 60 VDC / 10 A |
12 mm |
BL2-12/20/A |
Ni |
Our Ø 2 mm connecting plugs KS2-..L.. are equipped with the tried and tested MULTILAM, and make a vibration-proof contact. Together with the socket strips BL2-... , they are ideally suited for the saving of space in applications such as panels for testing and servicing in the aviation industry. The gold-plated versions offer a very low contact resistance and extremely high resistance to corrosion