Screw-in adapter B4-E-M5-I

Insulated screw-in adapter with M5 external thread for screw connection to threaded holes. Machined brass. Ø 4 mm rigid socket in insulator accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve. Socket with internal slot for screwdriver.

Order No.

Type

Rated voltage/current

Thread

23.1034-*

B4-E-M5-I

30 VAC / 30 A

60 VDC / 30 A

M5

Ni