Reducer adapter R4/2-A

Insulated, Ø 4 mm plug, made of brass, with spring-loaded MULTILAM. Ø 2 mm rigid socket in insulator accepting spring-loaded Ø 2 mm plugs (pluggable on both sides).

Order No.

Type

Rated voltage/current

24.0106-*

R4/2-A

30 VAC / 25 A

60 VDC / 25 A

Au