Two-pole touch-protected adapters with Ø 4 mm connectors linked to the BNC system. Versions with BNC male or female connector and rigid Ø 4 mm sockets or Ø 4 mm MULTILAM plugs with rigid insulating sleeve. The contact pins and sockets of the inner conductor of the BNC plug connector are in gold-plated brass.
Order No. |
Type |
Rated voltage/current |
BNC connectors |
Ø 4 mm connectors |
|
---|---|---|---|---|---|
XM-BB/4 |
1000 V, CAT II 600 V, CAT III |
BNC male connector |
Ø 4 mm sockets |
Au Ni |
|
XM-SS/4 |
1000 V, CAT II 600 V, CAT III |
BNC male connector |
Ø 4 mm plugs |
Au Ni |
|
XF-BB/4 |
1000 V, CAT II 600 V, CAT III |
BNC female connector |
Ø 4 mm sockets |
Au Ni |
|
XF-SS/4 |
1000 V, CAT II 600 V, CAT III |
BNC female connector |
Ø 4 mm plugs |
Au Ni |