Test lead FML SML

Highly flexible, with moulded stackable Ø 4 mm MULTILAM plugs on both ends.

Order No.

Type

Rated voltage/current

Lead

64.7289-*

FML

30 VAC / 15 A

60 VDC / 15 A

PVC    0.75 mm²

Ni

64.7288-*

SML

30 VAC / 15 A

60 VDC / 15 A

SIL    0.75 mm²

Ni

Click on the Order No. to open the dedicated data sheet.