Test clip with steel jaws especially for connections to ground rails and thick cables. For increased safety when making connections, the jaws are insulated on the outside. Ø 4 mm rigid socket in handle accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve.
Order No. |
Type |
Rated voltage/current |
---|---|---|
66.9474-* |
AB200 |
1000 V, CAT IV / 20 A |