QUICK COUPLINGS I TEMPERATURE CONTROL

Modules for connection of temperature-control circuits EMI

Applications

  • Temperature control on injection molding machines in plastics industry
our Sales Team

In a sector in which the versatility of equipment is both a driver of productivity and a financial imperative, EMI modules stand out as a particularly flexible solution. Companies will be in a position to replace their molds’ connections with centralized connection solutions without having to retrofit the mold: a gradual investment with a very rapid ROI. Installing EMI modules means that molds equipped with mono-couplings and molds equipped with centralized connections can be used on the same IMM. The solution’s modular design enables it to be adapted with great precision to the molds used on the IMM

Technical specifications

  • Maximum allowable pressure*: 10 bar (145 PSI)

 

Fluids

  • Hot or cold water

 

*depending on the model and operating conditions

Stäubli AG - EMI-Cliquable-visual-77012-jpg-orig.jpg