Product range and applications

Multi-pole connection solutions

Our range of multi-pole connectors withstands harsh environmental conditions and is ideally suitable for the use in public transport, railway, minning or marine applications. The electrical connectors must work reliably and without interruption in order to guarantee perfect operation. Stäubli connectors meet these requirements and feature safe connection even when subjected to severe vibration and shock. The tried and tested MULTILAM technology ensures maximum dependability at low resistances and therefore extremely low energy loss as well as low insertion force.

E-mobility connection solutions

Highest performance reliability, vibration resistance and maximum safety for on-board applications or infrastructure applications.

Connectors for motor testing

Our line of motor testing adapters includes motor terminal plugs for quick and safe connections to electrical machines in test fields.

FL3 connector for robot tool changers

Designed for use in automatic tool changers, FL3 plug connectors are extremely service friendly due to the rapid contact carrier changing system.