The MULTILAM lineo family comprises the smallest one-component types of MULTILAM and is best suitable for smallest connector diameters. These various types are characterized by a good electrical conductivity, very low mating and sliding force and resistance against aggressive atmospheres. The leaf spring principle guarantees a constantly low contact resistance, very high mating cycles and high reliability in a wide temperature range.
Benefits
Key features
Design
MULTILAM lineo |
various types |
---|---|
Diameter range |
0.5 – approx. 20 mm |
Width |
min. 3 / max. 12 mm |
Rated current |
up to 13.5 A of one louver |
Short circuit current (1s) |
up to 250 A of one louver |
Mating cycles |
up to 1.5 Mio |
Working temperature |
180°C |