MPS ROBOTIC TOOL CHANGING SYSTEMS

Robotic Tool Changer Model Overview

our Sales Team

Robotic tool changing systems from the MPS product line are impressive due to their multifunctional technology applications and cover the entire bandwidth of customer-specific applications.

Model overview

Model

Max. payload (kg)

Max. static moment

(NM)

Max. dyn. moment

(NM)

Pneu. ball locking

(MPA)

Repeat-ability

 

Height (coupled, mm)

Module places

MPS 015

10

15

52

0.45 - 1.0

+/- 1.5 μm

46

4

MPS 025

20

34

119

0.45 - 1.0

+/- 1.5 μm

46

4

MPS 035

35

80

280

0.45 - 1.0

+/- 1.5 μm

46

6

MPS 055

55

106 / 145*

371 / 507*

0.45 - 1.0

+/- 1.5 μm

46

6

MPS 080

80

286

1.001

0.45 - 1.0

0.01 mm

67

5 -10

MPS 130

100

800 / 900*

2,800 / 3,150*

0.45 - 0.8

0.01 mm

67

6 - 12

MPS 260

350

2,000

7,000

0.5 - 1.0

0.01 mm

67

7- 14

MPS 260S

350

2,500

8,750

0.5 - 1.0

0.01 mm

67

7 - 14

MPS 631

630

3,200

11,200

0.45 - 1.2

0.01 mm

100

5 - 10

MPS 631S

630

5,000

17,500

0.45 - 1.2

0.01 mm

100

5 - 10

MPS 1530

1,530

12,500

43,750

0.45 - 1.2

0.01 mm

100

7

*) Mx, My / Mz