MPS ROBOTIC TOOL CHANGING SYSTEMS

MPS CUSTOMIZED – Customer-specific construction

Whether base units for special payloads or process-dependent modified transmission modules, the custom-built robotic tool changer MPS CUSTOMIZED provides perfectly designed systems for complex applications. With regard to all performance specifications, material qualities and connection options, you gain a perfectly configured tool changer. Quick, reliable tool changes and required transfer of the most diverse media and power supplies are guaranteed for your individual processes.

BENEFITS

  • The base units on the robot and tool side as well as the transmission and safety modules are perfectly configured to suit your applications.
  • Individually designed transmission modules are possible for almost all product parameters (e.g. higher transmission rates due to greater nominal diameters, specific wiring of electrical connectors).
  • Development of new transmission modules for specific production technologies.
  • Specially constructed deposit stations enable optimum system integration in the complete installation.
MPS Payload Range

Payload up to 55 kg

Stäubli AG - MPS035_RS_tim-2x-75571-jpg-orig.jpg

Models by payload:
10 kg / PCD31.5
20 kg / PCD40
35 kg / PCD50
55 kg / PCD63

MPS Payload up to 55 kg

Payload up to 350 kg

Stäubli AG - MPS260_RS_tim-2x-75575-jpg-orig.jpg

Models by payload:
80 kg / PCD80
100 kg / PCD100
350 kg / PCD125

MPS Payload up to 350 kg

Payload up to 1530 kg

Stäubli AG - MPS631_RS_tim-2x-75580-jpg-orig.jpg

Models by payload:
630 kg / PCD160
1530 kg / PCD200

Payload up to 1530 kg