MPS ROBOTIC TOOL CHANGING SYSTEMS

MPS COMPLETE – Ready-to-use application solutions

The ready-to-use robotic tool changer MPS COMPLETE covers the majority of standardized tool applications. Its transmission control module complies with the most common international production processes for robotic tool changing systems. Simply select a completely configured solution from our comprehensive product line.

YOUR BENEFITS

  • Orders from this product line can be delivered within the shortest possible timeframe.
  • Additions to the transmission control modules can be made at any time.
  • The robot cable package easily connects to standardized international interfaces, eliminating confusion.

MPS 015-055 CHOOSE YOUR COMPLETE SOLUTION

MPS size

Applications

Click on picture

MPS 015/1

Handling, Gripping

Pneumatic: 4 x M5

Signal: 8, 30VAC/VDC max. 2 A

MPS 025/1

Handling, Gripping

Pneumatic: 4 x M5

Signal: 8, 30VAC/VDC max. 2A

MPS 035/1

Handling, Gripping

Pneumatic: 4 x M5

Signal: 8, 30VAC/VDC max. 2A

MPS 055/1

Handling, Gripping

Pneumatic: 4 x M5

Signal: 8, 30VAC/VDC max. 2A

MPS 080 CHOOSE YOUR COMPLETE SOLUTION

MPS size

Applications

Click on picture

MPS 080/1

Handling, Gripping

Pneumatic: 1 x G 1/8

Signal: 23+6(MPS), 60VDC/30VAC-7.5A

MPS 080/2

Handling, Gripping, Vacuum

Pneumatic: 4 x G 1/8

Signal: 23+6(MPS), 60VDC/30VAC-7.5A

MPS 080/3

Handling, Gripping, Vacuum

Pneumatic: 6 x G 1/8

Signal: 23+6(MPS), 60VDC/30VAC-7.5A

MPS 130 CHOOSE YOUR COMPLETE SOLUTION

MPS size

Applications

Click on picture

MPS 130/1

Handling, Gripping

Pneumatic: 1 x G 1/8

Signal: 23+6(MPS), 60VDC/30VAC-7.5A

MPS 130/2

Handling, Gripping, Vacuum

Pneumatic: 4 x G 1/8

Signal: 23+6(MPS), 60VDC/30VAC-7.5A

MPS 130/3

Handling, Gripping, Vacuum

Pneumatic: 6 x G 1/8

Signal: 23+6(MPS), 60VDC/30VAC-7.5A

MPS 260 CHOOSE YOUR COMPLETE SOLUTION

MPS size

Applications

Click on picture

MPS 260/1

IDA SAFETY

Handling, Gripping

Pneumatic: 1 x G 1/8

Integrated bus module: 7/8 5-pole, 24VDC

Active Docking module

MPS 260/2

Handling, Gripping

Pneumatic: 1 x G 1/8

Signal: 23+6(MPS), 60VDC/30VAC-7.5A

MPS 260/3

Handling, Gripping, Vacuum

Pneumatic: 4 x G 1/8

Signal: 23+6(MPS), 60VDC/30VAC-7.5A

MPS 260/4

Handling, Gripping, Vacuum

Pneumatic: 6 x G 1/8

Signal: 23+6(MPS), 60VDC/30VAC-7.5A

MPS 260/5

Handling, Gripping, Welding

Pneumatic: 2 x G 1/8

Signal: 23+6(MPS), 60VDC/30VAC-7.5A

Fluid: 2 x G 3/8

Servo: 3+PE+4, 630VDC/30A-250VAC/7A

Weld power: 2+PE, 1000VAC/135A

MPS 631 CHOOSE YOUR COMPLETE SOLUTION

MPS size

Applications

Click on picture

MPS 631/1

IDA SAFETY

Handling, Gripping

Pneumatic: 1 x G 3/8

Integrated bus module: 7/8 5-pole, 24VDC

Active Docking module

MPS 631/2

Handling, Gripping

Pneumatic: 1 x G 3/8

Signal: 23+6(MPS), 60VDC/30VAC-7.5A

MPS 631/3

Handling, Gripping, Welding

Pneumatic: 2 x G 3/8

Signal: 23+6(MPS), 60VDC/30VAC-7.5A

Fluid: 2 x G 1/2

Servo: 3+PE+4, 630VDC/30A-250VAC/7A

Weld power: 2+PE, 1000VAC 135A/150A