Kelvin test lead XDK-KELVIN
Stäubli AG - Kelvin-test-lead-XDK-KELVIN-tim-2x-51703-jpg-orig.jpg

One end with Kelvin dolphin clip with allround insulation, robust, strong-jawed and with surface for fine wire, offering a versatile range of connecting possibilities. The other end with Ø 4 mm MULTILAM plugs with rigid insulating sleeve. Highly flexible, siliconeinsulated coaxial cable.

Order No.

Type

Rated voltage/current

Lead

66.9795-250

XDK-KELVIN

1000 V, CAT II / 20 A

SIL 2 x 1,0 mm²

Ni