Adapter XM-B
Stäubli AG - adapter-XM-B-tim-2x-51614-jpg-orig.jpg

One-pole, with touch-protected BNC male connector linked to a Ø 4 mm rigid socket, accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve. The contact pin of the BNC plug connector is in gold-plated brass.

Order No.

Type

Rated voltage/current

67.9799-*

XM-B

600 V, CAT II

300 V, CAT III

Au Ni