Test lead XZG4...
Stäubli AG - test-leads-XZG4-tim-2x-48936-jpg-orig.jpg

Highly flexible, with insulation in PVC or silicone especially suitable for connecting electrical devices not (yet) equipped with safety sockets. With stackable Ø 4 mm MULTILAM plugs on both ends with protective collar and retractable sleeve to prevent accidental touching.

Order No.

Type

Rated voltage/current

Lead

66.9405-*

XZG410

600 V, CAT II / 19 A

PVC    1.0 mm²

Ni

66.9406-*

XZG410/SIL

600 V, CAT II / 19 A

SIL    1.0 mm²

Ni

66.9407-*

XZG425

600 V, CAT II / 32 A

PVC    2.5 mm²

Ni

66.9408-*

XZG425/SIL

600 V, CAT II / 32 A

SIL    2.5 mm²

Ni

Click on the Order No. to open the dedicated data sheet.