Fused test lead XSM...-419
Stäubli AG - test-leads-XSM-419-tim-2x-48957-jpg-orig.jpg

The test leads with integrated high breaking capacity fuses are designed for 1000 V, CAT IV in accordance with IEC/EN 61010-031 and allow for the use of Ø 4 mm standard safety probes and test clips for fuse-protected measurements.

To change the fuse, the two-part fused connector can be easily unscrewed.

Highly flexible, with insulation in PVC or silicone. With in-line Ø 4 mm MULTILAM plug with rigid insulating sleeve on both ends. The two-part screw connector accepts a high breaking capacity fuse measuring 6.3 x 32 mm.

The fuse is not supplied.

Order No.

Type

Rated voltage/current

Lead

66.9394-*

XSMF-419

1000 V, CAT IV / max. 8 A1)

PVC    1.0 mm²

Ni

66.9395-*

XSMS-419

1000 V, CAT IV / max. 8 A1)

PVC    1.0 mm²

Ni

1) Depends on the fuse used.