SET Isoprobe III – 10:1 HS
Stäubli AG - Set-Isoprobe-III-10-1-HF-tim-2x-51812-jpg-orig.jpg

The particularly comprehensive accessories of the set Isoprobe III - 10:1 HS include, among others, two jaw clips for applications such as test connections to busbars. This set addresses itself to heavy-current engineers who make measurements directly on the mains.

Order No.

Type

Rated voltage

68.9557-28

SET Isoprobe III – 10:1 HS

Max. 1000 V, CAT III

(600 V, CAT IV)