TIEPRO warp knotting machine

The new TIEPRO warp knotting machine is designed for universal use with standard warp yarns in any weaving mill. It features a new type of yarn separation system without separating needles, which makes it especially economical. TIEPRO ties a wide range of warp sheets – with or without a 1:1 lease – automatically, efficiently, rapidly, and widely faultless.

    EXPERT TALK

    TIEPRO – the must-have for efficient warp tying

    Get a picture for yourself of the many advantages offered by TIEPRO. Watch this informative expert talk that Stäubli had with Mr Bolzin, a warp-tying specialist with many years of experience in a customer’s weaving mill.

    Main benefits of automated warp tying with TIEPRO

    Efficiency

    • Auto-Reverse function for less operator intervention
    • New yarn separation concept with spindles
    • Rapid tying – up to 600 knots per minute

    Flexibility

    • Suitable for all types of standard yarns
    • Short knot ends with adjustable length
    • High tolerance regarding parallel alignment of two warp sheets (TPF tying frames)

    Quality

    • Electronic double end detection for warp sheets with and without 1:1 lease
    • Perfectly tied warps
    Yarn types
    • Yarn types – 100% staple fibre yarn, 100% cotton, cotton blends
    • Count range (NeB) – 3 - 100

    TIEPRO warp knotting machine – Save time, reduce downtimes

    "PT DANAR MAS currently run 180 weaving machines and rotate about 500 warp beams each month. One of our biggest challenges in preparation is handling the variety of designs and yarn types. With Stäubli TIEPRO technology, this work becomes easier. We don't need to change needles based on yarn count, which saves time. We are really happy with the TIEPRO. It minimizes downtime, for instance, unlike other tying machines that require oil baths and time-consuming cleaning."

    Rudi Sulistyo, Product Manager, DANAR MAS

    Stäubli Textile also offers you...