Non-spill quick release coupling for fuel lines SPT

SPT quick couplings for inboard fuel lines meet the tough requirements of motorsports by combining high flow performance with reliable non-spill safety. They are very compact and lightweight, and designed to easily fit into all types of vehicles. The lanyard release feature ensures a safe fuel line break-away in a crash situation.

 

APPLICATIONS

  • Fuel lines connection for filling and venting
  • FIA-approved sampling
  • Refueling of rally raid vehicles
Technical specificationsFluidsConstructionOther features
  • Nominal diameter DN (mm): from 05 to 12
  • Maximum allowable pressure*: 40 bar (580 PSI)
  • Fuels
  • Ethanol
  • Oil
  • High strength aluminum
  • 2 types of seals
  • Rally raid version with anti-dust protection available
  • Breakaway option

*depending on the model and operating conditions

RELATED PRODUCTS

This might interest you

SPH/BA – Motorsports, high pressure

DN (mm): from 03 to 16
Maximum allowable pressure PS (bar)*: 350

Fuels

Quick couplings for every type of fuel, including products designed for natural gas (NGV) and liquefied petroleum gas (LPG) vehicles.

Downloads

Reset filter