These high pressure quick couplings are designed for the most demanding on-board applications, combining resistance with bayonet locking, compactness and lightness.
Completely non-spill SPH/BA connectors give you a guaranteed seal on connection and disconnection.
Air does not penetrate, and there is no need to bleed the circuits.
Technical specifications | Fluids | Construction | Other features |
| Brake fluids, oils, mineral greases, nitrogen, gasoline, etc. |
| 4 colors for easy identification: red or yellow in the aluminum version, and green or blue in titanium |
* depending on the model and operating conditions