RBH - Medium pressure stainless steel quick coupling for hydrogen

The RBH08 quick couplings combine absolute safety with ease of use.

Specifically designed for hydrogen applications, the RBH is primarily constructed from stainless steel. It facilitates and secures connection operations with its lightweight and compact design, coupled with a reliable safety locking mechanism.

The RBH connectors are designed to provide reliable connection of medium pressure and hydrogen circuits in corrosive environments.

APPLICATIONS

 

  • Hydrogen circuits
  • Gas filling of cylinder racks
  • Tube trailer 
  • Process industry
  • Laboratories

Easy, safe and long-lasting connections for your medium pressure hydrogen lines

Key benefits

Ensure the safety of operators and installations

Simplify connection operations

Improve your productivity

Optimize your costs

HOW STÄUBLI'S DESIGN ENHANCES YOUR PERFORMANCE


Technical specifications

FluidsConstructionOther features
Hydrogen
  • Mainly austenitic stainless steel
  • Hydrogen-resistant sealing material
  • Compliant with the European Pressure Equipment Directive 2014/68/UE
  • Designed for incorporation in accordance with the Directive on Explosive Atmospheres 2014/34/UE (ATEX)
 RBH08
Nominal diameter8 mm

Rated pressure PR

Maximum allowable pressure PS

550 bar (7977,08 psi) 
Cv on both directions1,63
Minimum and maximum allowable temperature TS-40 to +85 °C (-40 to +185 °F)

RELATED PRODUCTS

Our hydrogen-related quick couplings

Downloads

Reset filter