Transfer modules for media, energy and data

Flexible and reliable with wear-resistant modules and components for media, data and energy transmission. The tool changing systems from Stäubli can be accurately integrated into all robot-controlled production processes. They are also characterised by their low wear and long-term reliability even with many plug-in and change cycles. The MPS tool changer range can be used with components for signal and power performance, as well as mass current, primary current, modules for hydraulic vacuum and material transfer.

Payload up to 55 kg

Models: MPS 015, MPS 025, MPS 035, MPS 055

Payload up to 350 kg

Models: MPS 080, MPS 130, MPS 260

Payload up to 2,500 kg

Models: MPS 631, MPS 1530, MPS 2531

Related products

This might interest you

MPS COMPLETE

Ready-to-use tool changing system for standard applications.

MPS MODULAR

Configurable tool changing systems for individual applications.

MPS CUSTOMIZED

Customer-specific constructions for complex applications.

Downloads

Reset filter