Robotic tool changer | Payload up to 350 kg

Robotic tool changing systems from the MPS product line are impressive due to their multifunctional technology applications and cover the entire bandwidth of customer-specific applications.

The MPS 080 - 260 is an extremely flexible solution for medium payloads. This automatic, very compact tool changer offers numerous module variations for various components within media, data and energy transmission, such as pneumatics, vacuum and cooling, signal and power supply and primary current.

APPLICATION

Handling, gripper and vacuum applications

AREAS OF APPLICATION

All areas of industry


MODEL OVERVIEW

  MPS 080 MPS 130 MPS 260 MPS 260S
Max. payload 80 kg 100 kg 350 kg 350 kg
Max. static moment (Mx/My) 286 Nm 800 Nm  2,000 Nm 2,500 Nm
Max. static moment (Mz) 286 Nm 900 Nm 2,000 Nm 2,500 Nm
Max. dynamic moment (Mx/My) 1,001 Nm 2,800 Nm  7,000 Nm 8,750 Nm
Max. dynamic moment (Mz) 1,001 Nm 3,150 Nm  7,000 Nm 8,750 Nm
Pneumatic ball locking

0.45 - 1.0 MPa

0.45 - 0.8 MPa

0.5 - 1.0 Mpa

0.5 - 1.0 Mpa

Repeatability

0.01 mm

0.01 mm

0.01 mm

0.01 mm

Height (coupled)

67 mm

67 mm

67 mm

67 mm

Pitch circle diameter (PCD) robot adapter flange

ISO 9409-1-80-6-M8

ISO 9409-1-100-6-M8

ISO 9409-1-125-11-M10

ISO 9409-1-125-11-M10

Module places

5 to 10

6 to 12

7 to 14

7 to 14

MODULES AND ACCESSORIES

Transmission Modules

  • Electrical modules for signal and servo power transmission
  • Transfer modules for fluid, pneumatic and vacuum connectors
  • Primary circuit modules for welding power transmission
  • Integrated IDA bus module for condition monitoring
  • Ground pin modules for shielding and earth connection
  • Active Docking safety modules Performance Level d, Category 3

Tool stand

  • Flexible and robust docking station
  • Deployable vertically or horizontally
  • Standardized or customer-specific docking stations
  • Can be integrated into the plant control system
  • Optional protective cover for harsh environments
  • Optional additional sensors

Teaching aid

  • Easy installation of the programming jig by means of a click function
  • Quick and easy determination of the dome position
  • Exact positioning for fast and trouble-free docking operations as well as a long service life
  • No additional software required
Related products

This might interest you

MPS - Payload to 55 kg

Models by payload: 10 kg / PCD31.5 20 kg / PCD40 35 kg / PCD50 55 kg / PCD63

MPS - Payload to 2500 kg

Models by payload: 630 kg / PCD160 1530 kg / PCD200 2500 kg / PCD315

Downloads

Reset filter