Robotic Tool Changer Model Overview

Robotic tool changing systems from the MPS product line are impressive due to their multifunctional technology applications and cover the entire bandwidth of customer-specific applications.

MODEL OVERVIEW

MODEL

MAX. PAYLOAD (KG)

MAX. STATIC MOMENT

(NM)

MAX. DYN. MOMENT

(NM)

PNEU. BALL LOCKING

(MPA)

REPEAT-ABILITY

 

HEIGHT (COUPLED, MM)

MODULE PLACES

MPS 015

10

15

52

0.45 - 1.0

+/- 1.5 μm

46

4

MPS 025

20

34

119

0.45 - 1.0

+/- 1.5 μm

46

4

MPS 035

35

80

280

0.45 - 1.0

+/- 1.5 μm

46

6

MPS 055

55

106 / 145*

371 / 507*

0.45 - 1.0

+/- 1.5 μm

46

6

MPS 080

80

286

1.001

0.45 - 1.0

0.01 mm

67

5 -10

MPS 130

100

800 / 900*

2,800 / 3,150*

0.45 - 0.8

0.01 mm

67

6 - 12

MPS 260

350

2,000

7,000

0.5 - 1.0

0.01 mm

67

7- 14

MPS 260S

350

2,500

8,750

0.5 - 1.0

0.01 mm

67

7 - 14

MPS 631

630

3,200

11,200

0.45 - 1.2

0.01 mm

100

5 - 10

MPS 631S

630

5,000

17,500

0.45 - 1.2

0.01 mm

100

5 - 10

MPS 1530

1,530

12,500

43,750

0.45 - 1.2

0.01 mm

100

7

MPS
2531
2,500 33,000 / 44,000 66,000 / 110,000 0.45 - 12 0.01 mm 110 10 - 20
Related products

This might interest you

MPS - Payload to 55 kg

Models by payload: 10 kg / PCD31.5 20 kg / PCD40 35 kg / PCD50 55 kg / PCD63

MPS - Payload to 350 kg

Models by payload: 80 kg / PCD80 100 kg / PCD100 350 kg / PCD125

MPS - Payload to 2500 kg

Models by payload: 630 kg / PCD160 1530 kg / PCD200 2500 kg / PCD315

Downloads

Reset filter